??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-XB-UB-EAK-15-02
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-XB-UB-EAK-15-02
VERF
Availability
Available
BC
Order code
BFO0006
TC
Artikelbezeichnung
BFO D22-XB-UB-EAK-15-02
PX
Product view
45860_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = M4, coaxial optics, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PMMA, Cable length L = 2 m, Material jacket = PE, Range = 130 mm, Ambient temperature = -40...60 °C, Active surface, fibers = Ø 0.25 mm (16x), Ø 1.0 mm, Active surface, fiber arrangement = Ring around individual fiber, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.